IESNA:LM-63-2002
[TEST]P1390151
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5A-927-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 5xLight Square PACKAGE 90CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.15A 137.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8767.5
TILT=NONE
70 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 137.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
32.4 29.7 32.4 37.8 43.1 48.5 53.9 59.3 64.7 72.8 83.6 102.5 137.5 169.9 169.9 167.2 175.3 191.5 240.0 434.2 679.6 738.9 666.1 563.6 423.4 345.2 304.7 283.2 272.4 253.5 226.5 164.5 64.7 18.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 29.7 32.4 37.8 43.1 48.5 51.2 56.6 59.3 67.4 72.8 86.3 107.9 132.1 134.8 132.1 129.4 137.5 161.8 261.6 385.7 420.7 391.0 347.9 288.6 256.2 242.7 234.6 229.2 218.4 194.2 151.0 72.8 18.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 29.7 32.4 35.1 40.5 45.8 48.5 53.9 53.9 59.3 64.7 72.8 78.2 94.4 99.8 97.1 86.3 83.6 86.3 89.0 91.7 102.5 118.7 132.1 153.7 169.9 180.7 188.8 186.1 183.4 161.8 137.5 78.2 18.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 29.7 32.4 35.1 40.5 43.1 45.8 51.2 51.2 56.6 59.3 67.4 70.1 83.6 86.3 86.3 78.2 75.5 78.2 78.2 80.9 89.0 102.5 113.3 129.4 145.6 153.7 159.1 159.1 161.8 148.3 129.4 78.2 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 29.7 32.4 35.1 37.8 43.1 45.8 48.5 48.5 51.2 53.9 59.3 64.7 72.8 75.5 75.5 70.1 70.1 70.1 70.1 70.1 75.5 83.6 91.7 107.9 118.7 126.8 132.1 132.1 137.5 134.8 121.4 80.9 24.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 27.0 29.7 32.4 37.8 40.5 43.1 43.1 43.1 48.5 48.5 53.9 56.6 59.3 62.0 62.0 59.3 62.0 59.3 59.3 59.3 62.0 67.4 72.8 83.6 94.4 97.1 102.5 105.2 116.0 118.7 110.6 80.9 27.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 27.0 29.7 32.4 35.1 37.8 40.5 40.5 40.5 43.1 43.1 45.8 48.5 48.5 48.5 51.2 51.2 53.9 51.2 48.5 48.5 48.5 48.5 51.2 59.3 67.4 70.1 72.8 78.2 91.7 105.2 102.5 80.9 29.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 27.0 29.7 32.4 35.1 35.1 37.8 37.8 37.8 40.5 40.5 43.1 45.8 45.8 45.8 45.8 45.8 48.5 48.5 45.8 45.8 45.8 45.8 48.5 56.6 64.7 67.4 70.1 75.5 83.6 91.7 89.0 70.1 27.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 27.0 29.7 32.4 32.4 35.1 37.8 37.8 37.8 37.8 37.8 40.5 40.5 40.5 40.5 43.1 43.1 43.1 43.1 43.1 43.1 43.1 43.1 45.8 53.9 62.0 64.7 67.4 70.1 75.5 78.2 75.5 59.3 27.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 27.0 27.0 29.7 32.4 32.4 35.1 35.1 35.1 35.1 35.1 37.8 37.8 37.8 37.8 37.8 37.8 37.8 40.5 37.8 40.5 40.5 40.5 43.1 48.5 56.6 62.0 64.7 67.4 64.7 62.0 59.3 48.5 24.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 27.0 27.0 29.7 29.7 29.7 32.4 32.4 32.4 32.4 32.4 35.1 32.4 32.4 32.4 32.4 32.4 32.4 35.1 35.1 37.8 37.8 37.8 40.5 45.8 53.9 59.3 62.0 62.0 56.6 48.5 45.8 37.8 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 27.0 27.0 29.7 29.7 29.7 29.7 29.7 29.7 29.7 29.7 32.4 29.7 29.7 29.7 29.7 29.7 29.7 32.4 32.4 35.1 35.1 35.1 37.8 43.1 48.5 51.2 53.9 51.2 45.8 40.5 37.8 29.7 16.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 27.0 27.0 27.0 27.0 29.7 29.7 29.7 29.7 29.7 29.7 29.7 29.7 29.7 27.0 27.0 27.0 27.0 29.7 27.0 29.7 32.4 35.1 37.8 40.5 43.1 43.1 43.1 40.5 37.8 32.4 27.0 21.6 10.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 24.3 24.3 27.0 27.0 27.0 27.0 27.0 27.0 27.0 27.0 27.0 27.0 27.0 24.3 24.3 24.3 24.3 24.3 24.3 27.0 27.0 32.4 35.1 37.8 37.8 35.1 35.1 29.7 27.0 21.6 18.9 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 24.3 24.3 24.3 24.3 27.0 24.3 24.3 24.3 24.3 24.3 24.3 24.3 24.3 21.6 21.6 21.6 21.6 21.6 18.9 21.6 24.3 29.7 32.4 35.1 32.4 27.0 24.3 18.9 16.2 13.5 8.1 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 24.3 24.3 24.3 24.3 27.0 24.3 24.3 24.3 24.3 21.6 21.6 21.6 21.6 18.9 18.9 18.9 18.9 18.9 18.9 18.9 21.6 24.3 24.3 27.0 24.3 21.6 18.9 13.5 13.5 10.8 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 24.3 24.3 24.3 24.3 24.3 24.3 21.6 21.6 21.6 21.6 21.6 18.9 18.9 16.2 16.2 16.2 16.2 18.9 18.9 18.9 16.2 18.9 16.2 18.9 16.2 13.5 13.5 10.8 8.1 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 24.3 21.6 21.6 21.6 24.3 21.6 21.6 21.6 21.6 18.9 18.9 16.2 16.2 13.5 13.5 10.8 13.5 16.2 16.2 16.2 13.5 10.8 8.1 8.1 8.1 8.1 5.4 5.4 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 24.3 21.6 21.6 21.6 21.6 21.6 18.9 18.9 18.9 16.2 16.2 13.5 13.5 10.8 10.8 8.1 10.8 13.5 16.2 13.5 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 24.3 21.6 21.6 21.6 21.6 21.6 18.9 18.9 18.9 16.2 13.5 10.8 10.8 8.1 8.1 5.4 8.1 10.8 13.5 10.8 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 24.3 21.6 21.6 21.6 21.6 21.6 18.9 18.9 16.2 13.5 13.5 10.8 10.8 8.1 5.4 5.4 5.4 8.1 8.1 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 24.3 21.6 21.6 18.9 18.9 18.9 16.2 16.2 16.2 13.5 10.8 8.1 8.1 5.4 2.7 2.7 2.7 2.7 5.4 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 24.3 21.6 21.6 18.9 18.9 18.9 16.2 16.2 13.5 10.8 8.1 5.4 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 24.3 21.6 21.6 18.9 18.9 18.9 16.2 16.2 13.5 10.8 5.4 5.4 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 24.3 21.6 21.6 18.9 18.9 18.9 16.2 16.2 10.8 8.1 5.4 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 21.6 18.9 18.9 16.2 16.2 16.2 13.5 13.5 10.8 8.1 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 21.6 18.9 18.9 16.2 16.2 16.2 13.5 13.5 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 21.6 18.9 18.9 16.2 16.2 16.2 13.5 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 21.6 18.9 18.9 16.2 16.2 13.5 13.5 10.8 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 21.6 18.9 16.2 13.5 13.5 13.5 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 21.6 18.9 16.2 13.5 13.5 10.8 10.8 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 21.6 18.9 16.2 13.5 13.5 10.8 10.8 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 21.6 18.9 16.2 13.5 13.5 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 21.6 16.2 13.5 10.8 10.8 8.1 8.1 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 21.6 16.2 13.5 10.8 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 21.6 16.2 13.5 10.8 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 16.2 13.5 10.8 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 16.2 13.5 10.8 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 16.2 13.5 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 16.2 13.5 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 16.2 13.5 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 16.2 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 16.2 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 16.2 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 16.2 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 13.5 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 13.5 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 13.5 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 13.5 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 13.5 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 13.5 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 13.5 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 13.5 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 13.5 10.8 8.1 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 13.5 10.8 8.1 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 13.5 10.8 8.1 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 21.6 16.2 13.5 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 21.6 16.2 13.5 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 21.6 16.2 13.5 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 21.6 16.2 13.5 10.8 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 24.3 18.9 16.2 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 24.3 18.9 16.2 13.5 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 24.3 18.9 16.2 13.5 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 27.0 21.6 18.9 16.2 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 27.0 21.6 18.9 16.2 13.5 10.8 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 29.7 24.3 21.6 18.9 13.5 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 29.7 24.3 21.6 18.9 16.2 13.5 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 32.4 27.0 24.3 21.6 18.9 16.2 10.8 8.1 5.4 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 32.4 29.7 27.0 24.3 21.6 18.9 13.5 10.8 8.1 5.4 2.7 2.7 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 35.1 29.7 27.0 24.3 21.6 18.9 16.2 13.5 8.1 5.4 5.4 5.4 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 35.1 32.4 29.7 27.0 24.3 21.6 18.9 16.2 10.8 8.1 5.4 5.4 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 37.8 35.1 32.4 29.7 27.0 24.3 21.6 18.9 13.5 10.8 8.1 8.1 5.4 5.4 5.4 2.7 2.7 2.7 2.7 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 37.8 35.1 32.4 29.7 27.0 27.0 24.3 18.9 16.2 10.8 10.8 8.1 8.1 5.4 5.4 5.4 2.7 2.7 2.7 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 37.8 35.1 32.4 29.7 29.7 27.0 21.6 18.9 13.5 13.5 10.8 10.8 8.1 8.1 8.1 5.4 5.4 5.4 5.4 5.4 5.4 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 5.4 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 37.8 35.1 32.4 32.4 29.7 27.0 24.3 18.9 16.2 13.5 10.8 10.8 8.1 8.1 8.1 5.4 5.4 5.4 5.4 5.4 5.4 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 5.4 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 37.8 35.1 35.1 32.4 32.4 29.7 27.0 21.6 18.9 16.2 13.5 13.5 10.8 10.8 8.1 8.1 8.1 8.1 8.1 5.4 5.4 2.7 2.7 2.7 2.7 2.7 2.7 2.7 5.4 5.4 5.4 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 40.5 37.8 35.1 35.1 32.4 32.4 27.0 24.3 18.9 16.2 16.2 13.5 10.8 10.8 10.8 8.1 8.1 8.1 8.1 8.1 8.1 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 8.1 8.1 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 40.5 37.8 37.8 35.1 35.1 32.4 29.7 24.3 21.6 18.9 16.2 16.2 13.5 13.5 10.8 10.8 10.8 10.8 10.8 8.1 8.1 5.4 5.4 5.4 5.4 5.4 5.4 5.4 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 40.5 37.8 37.8 35.1 35.1 35.1 29.7 27.0 21.6 18.9 18.9 16.2 13.5 13.5 10.8 10.8 10.8 10.8 10.8 8.1 8.1 5.4 5.4 5.4 5.4 5.4 5.4 5.4 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 40.5 37.8 37.8 35.1 35.1 35.1 32.4 29.7 24.3 21.6 18.9 18.9 16.2 16.2 13.5 13.5 13.5 13.5 10.8 8.1 8.1 5.4 5.4 5.4 5.4 5.4 5.4 5.4 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 40.5 40.5 40.5 37.8 37.8 37.8 32.4 29.7 27.0 21.6 21.6 18.9 16.2 16.2 13.5 13.5 13.5 13.5 13.5 10.8 10.8 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 40.5 40.5 40.5 37.8 37.8 37.8 35.1 32.4 27.0 24.3 21.6 21.6 18.9 18.9 16.2 16.2 16.2 16.2 13.5 10.8 10.8 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 40.5 40.5 40.5 37.8 37.8 37.8 35.1 32.4 29.7 24.3 21.6 21.6 18.9 18.9 16.2 16.2 16.2 16.2 13.5 10.8 10.8 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 40.5 40.5 40.5 37.8 37.8 37.8 35.1 32.4 29.7 24.3 24.3 21.6 21.6 18.9 18.9 18.9 18.9 16.2 16.2 13.5 10.8 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 40.5 40.5 40.5 37.8 37.8 37.8 37.8 32.4 29.7 27.0 24.3 24.3 21.6 21.6 18.9 18.9 18.9 18.9 16.2 13.5 13.5 10.8 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 37.8 37.8 37.8 37.8 37.8 37.8 37.8 32.4 29.7 27.0 27.0 24.3 24.3 21.6 21.6 21.6 21.6 18.9 18.9 16.2 13.5 10.8 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 37.8 37.8 37.8 37.8 37.8 37.8 37.8 32.4 29.7 27.0 27.0 24.3 24.3 21.6 21.6 21.6 21.6 18.9 18.9 16.2 13.5 10.8 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 37.8 37.8 37.8 37.8 37.8 37.8 37.8 32.4 29.7 27.0 27.0 24.3 24.3 24.3 24.3 24.3 24.3 21.6 21.6 18.9 16.2 13.5 10.8 10.8 10.8 10.8 10.8 10.8 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 37.8 37.8 37.8 37.8 37.8 35.1 35.1 32.4 29.7 29.7 29.7 27.0 27.0 24.3 24.3 24.3 27.0 27.0 24.3 21.6 18.9 16.2 13.5 13.5 10.8 10.8 13.5 10.8 10.8 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 37.8 37.8 35.1 35.1 35.1 35.1 35.1 32.4 29.7 29.7 29.7 27.0 27.0 27.0 27.0 27.0 27.0 29.7 27.0 21.6 18.9 16.2 13.5 13.5 13.5 13.5 13.5 13.5 10.8 8.1 8.1 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 37.8 37.8 35.1 35.1 35.1 32.4 32.4 32.4 29.7 29.7 29.7 27.0 27.0 27.0 27.0 27.0 29.7 32.4 29.7 24.3 21.6 18.9 16.2 16.2 13.5 13.5 16.2 13.5 10.8 8.1 8.1 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 37.8 37.8 35.1 35.1 35.1 32.4 32.4 32.4 29.7 29.7 29.7 29.7 29.7 29.7 29.7 29.7 32.4 32.4 32.4 27.0 27.0 27.0 24.3 24.3 21.6 18.9 21.6 18.9 16.2 13.5 10.8 8.1 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 37.8 37.8 35.1 35.1 35.1 35.1 32.4 32.4 32.4 32.4 32.4 29.7 29.7 32.4 32.4 32.4 32.4 35.1 32.4 32.4 32.4 35.1 35.1 32.4 27.0 27.0 24.3 21.6 18.9 16.2 13.5 8.1 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 37.8 37.8 35.1 35.1 35.1 35.1 35.1 32.4 32.4 32.4 32.4 32.4 32.4 32.4 32.4 32.4 32.4 35.1 35.1 35.1 35.1 37.8 43.1 43.1 37.8 35.1 32.4 29.7 27.0 24.3 21.6 13.5 10.8 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 37.8 37.8 35.1 35.1 35.1 35.1 35.1 32.4 32.4 32.4 32.4 32.4 32.4 32.4 35.1 35.1 35.1 35.1 35.1 35.1 37.8 43.1 51.2 51.2 45.8 40.5 37.8 32.4 29.7 27.0 24.3 16.2 10.8 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 37.8 37.8 35.1 35.1 35.1 37.8 35.1 35.1 35.1 35.1 35.1 35.1 35.1 35.1 37.8 37.8 37.8 37.8 37.8 37.8 40.5 45.8 51.2 53.9 51.2 48.5 45.8 43.1 40.5 35.1 32.4 24.3 16.2 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 37.8 37.8 37.8 37.8 37.8 37.8 35.1 35.1 37.8 37.8 37.8 37.8 37.8 40.5 40.5 40.5 40.5 43.1 43.1 45.8 48.5 53.9 56.6 56.6 56.6 56.6 51.2 48.5 45.8 43.1 35.1 21.6 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 37.8 37.8 37.8 37.8 40.5 37.8 37.8 37.8 37.8 37.8 37.8 37.8 37.8 40.5 40.5 43.1 43.1 45.8 45.8 48.5 48.5 53.9 56.6 62.0 64.7 64.7 62.0 59.3 53.9 51.2 43.1 27.0 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 37.8 37.8 37.8 37.8 40.5 37.8 37.8 37.8 40.5 40.5 40.5 40.5 40.5 43.1 43.1 45.8 45.8 48.5 48.5 51.2 51.2 53.9 59.3 67.4 72.8 72.8 70.1 67.4 62.0 59.3 51.2 32.4 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 40.5 40.5 40.5 40.5 43.1 40.5 40.5 40.5 43.1 43.1 43.1 43.1 45.8 48.5 48.5 51.2 51.2 51.2 51.2 53.9 53.9 56.6 64.7 72.8 75.5 78.2 78.2 78.2 78.2 75.5 62.0 32.4 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 40.5 40.5 40.5 43.1 43.1 43.1 43.1 43.1 45.8 48.5 48.5 48.5 48.5 51.2 53.9 56.6 53.9 53.9 53.9 56.6 56.6 59.3 67.4 75.5 80.9 83.6 83.6 89.0 94.4 89.0 75.5 35.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 43.1 43.1 43.1 43.1 45.8 45.8 45.8 45.8 48.5 51.2 51.2 51.2 53.9 56.6 56.6 59.3 59.3 56.6 53.9 56.6 56.6 62.0 72.8 80.9 83.6 86.3 91.7 99.8 107.9 105.2 86.3 35.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 43.1 43.1 43.1 45.8 45.8 48.5 48.5 48.5 51.2 53.9 53.9 53.9 56.6 59.3 62.0 64.7 62.0 59.3 56.6 59.3 59.3 64.7 75.5 83.6 86.3 91.7 97.1 110.6 124.1 118.7 97.1 35.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 43.1 43.1 45.8 48.5 48.5 51.2 51.2 53.9 56.6 59.3 62.0 64.7 70.1 70.1 70.1 72.8 70.1 70.1 67.4 72.8 80.9 86.3 99.8 107.9 110.6 116.0 118.7 126.8 132.1 121.4 91.7 32.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 45.8 45.8 45.8 51.2 51.2 53.9 56.6 59.3 62.0 67.4 70.1 78.2 83.6 80.9 80.9 80.9 78.2 80.9 80.9 86.3 102.5 110.6 124.1 132.1 137.5 140.2 140.2 142.9 140.2 124.1 83.6 32.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 45.8 45.8 48.5 51.2 53.9 56.6 59.3 62.0 67.4 72.8 78.2 89.0 94.4 91.7 89.0 86.3 86.3 89.0 91.7 99.8 121.4 132.1 145.6 156.4 161.8 164.5 159.1 156.4 148.3 126.8 78.2 29.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 45.8 45.8 48.5 53.9 56.6 59.3 62.0 67.4 72.8 78.2 86.3 99.8 107.9 102.5 97.1 94.4 94.4 99.8 102.5 113.3 142.9 153.7 169.9 180.7 186.1 188.8 180.7 172.6 156.4 129.4 70.1 27.0 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 45.8 48.5 51.2 56.6 59.3 64.7 67.4 75.5 83.6 94.4 113.3 134.8 140.2 137.5 134.8 142.9 180.7 267.0 347.9 399.1 420.7 401.8 320.9 283.2 258.9 245.4 226.5 207.7 180.7 129.4 64.7 27.0 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 45.8 48.5 51.2 56.6 62.0 67.4 72.8 80.9 91.7 107.9 137.5 169.9 172.6 169.9 172.6 191.5 264.3 434.2 590.6 685.0 695.8 649.9 472.0 383.0 329.0 299.4 269.7 240.0 202.3 129.4 59.3 24.3 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 45.8 51.2 53.9 59.3 64.7 72.8 80.9 91.7 116.0 161.8 229.2 277.8 302.0 331.7 383.0 498.9 792.9 1310.7 1890.5 2052.3 1885.1 1545.3 1216.3 906.1 671.5 498.9 383.0 296.7 234.6 129.4 64.7 24.3 2.7 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 45.8 51.2 53.9 62.0 67.4 78.2 86.3 102.5 140.2 213.1 320.9 383.0 428.8 490.8 590.6 806.4 1321.5 2187.2 3190.4 3419.6 3071.7 2440.7 1960.6 1429.3 1014.0 698.5 496.2 353.3 267.0 126.8 67.4 24.3 2.7 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 45.8 51.2 56.6 64.7 70.1 83.6 105.2 161.8 267.0 418.0 585.2 728.2 857.6 1005.9 1202.8 1612.7 2575.5 3915.8 5051.2 5280.4 4916.4 4304.2 3861.9 3311.7 2678.0 1871.6 1135.4 633.8 342.5 140.2 72.8 27.0 2.7 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 45.8 51.2 56.6 64.7 72.8 91.7 121.4 223.8 396.4 623.0 849.5 1073.3 1283.7 1518.3 1815.0 2421.8 3829.5 5644.5 6912.0 7141.3 6758.3 6165.0 5763.2 5194.1 4341.9 3042.1 1774.5 911.5 415.3 151.0 78.2 27.0 2.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 45.8 51.2 59.3 67.4 75.5 97.1 140.2 283.2 523.2 827.9 1113.8 1415.9 1712.5 2033.4 2424.5 3228.1 5083.6 7370.5 8772.9 8999.4 8603.0 8028.5 7664.5 7076.6 6003.2 4215.2 2411.0 1192.0 490.8 164.5 83.6 29.7 2.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 45.8 51.2 59.3 67.4 78.2 102.5 156.4 342.5 649.9 1032.9 1378.1 1761.0 2138.6 2545.8 3036.7 4034.5 6337.6 9099.2 10633.7 10860.2 10444.9 9889.4 9565.8 8959.0 7667.2 5385.6 3050.1 1469.8 563.6 175.3 89.0 29.7 2.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 45.8 51.2 59.3 70.1 83.6 113.3 205.0 501.6 916.9 1383.5 1831.2 2254.6 2688.8 3139.1 3781.0 5148.3 7669.9 10471.9 11860.8 12098.1 11804.1 11502.1 11286.4 10501.6 8737.8 6297.2 3856.5 2171.0 733.5 218.4 91.7 27.0 2.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 43.1 45.8 51.2 62.0 70.1 86.3 124.1 253.5 658.0 1181.2 1731.4 2284.2 2748.1 3238.9 3732.5 4525.3 6259.4 8999.4 11841.9 13085.2 13336.0 13163.4 13112.1 13004.2 12044.2 9808.5 7206.0 4662.9 2872.2 903.4 261.6 94.4 27.0 2.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 43.1 51.2 62.0 72.8 91.7 132.1 302.0 814.5 1445.5 2079.3 2737.3 3244.3 3791.8 4328.5 5269.7 7370.5 10331.7 13211.9 14309.5 14576.5 14522.6 14724.8 14722.1 13589.5 10879.1 8117.5 5469.2 3576.0 1073.3 304.7 97.1 24.3 2.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 43.1 51.2 62.0 72.8 94.4 142.9 350.6 973.6 1712.5 2429.9 3190.4 3737.8 4341.9 4921.8 6014.0 8484.3 11663.9 14584.6 15536.6 15814.4 15881.8 16337.6 16442.7 15132.1 11949.8 9029.1 6275.6 4277.2 1243.3 347.9 99.8 21.6 2.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 43.1 51.2 62.0 72.8 97.1 156.4 415.3 1124.6 1968.7 2740.0 3492.4 4083.0 4754.6 5431.5 6690.9 9441.7 13079.8 15906.1 16833.8 17081.9 17303.0 17837.0 17718.4 16038.2 12734.6 9689.8 7081.9 4765.3 1415.9 420.7 107.9 24.3 2.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 40.5 43.1 51.2 62.0 75.5 99.8 172.6 480.0 1275.6 2227.6 3047.4 3794.5 4428.2 5167.2 5943.9 7367.8 10399.1 14495.6 17227.5 18128.3 18352.1 18724.3 19336.5 18994.0 16944.4 13519.3 10353.2 7891.0 5256.2 1588.4 493.5 118.7 24.3 2.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 37.8 43.1 51.2 62.0 75.5 99.8 186.1 542.1 1426.6 2483.8 3357.6 4096.5 4770.7 5579.8 6453.6 8044.7 11353.8 15911.5 18549.0 19425.5 19619.6 20142.8 20835.9 20266.9 17847.8 14301.4 11014.0 8697.4 5744.3 1758.4 563.6 126.8 27.0 2.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 37.8 43.1 51.2 62.0 75.5 102.5 199.6 606.8 1577.7 2740.0 3665.0 4398.6 5115.9 5992.4 6963.3 8721.6 12311.2 17327.3 19870.4 20720.0 20887.2 21564.1 22335.4 21542.5 18753.9 15086.2 11674.7 9503.7 6232.4 1931.0 636.5 134.8 27.0 2.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 37.8 43.1 51.2 62.0 75.5 105.2 205.0 652.6 1682.8 2874.9 3781.0 4511.8 5272.4 6175.8 7208.7 9085.7 12829.0 17899.0 20431.4 21337.5 21615.3 22402.8 23101.3 22181.7 19247.5 15442.2 12224.9 9956.8 6394.3 2122.4 693.1 134.8 27.0 2.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 37.8 43.1 51.2 62.0 75.5 107.9 207.7 698.5 1788.0 3012.4 3894.3 4625.1 5428.8 6361.9 7454.1 9447.1 13346.7 18468.1 20992.3 21957.8 22343.5 23238.8 23867.2 22818.1 19741.0 15795.5 12772.3 10409.9 6558.8 2316.6 749.7 134.8 27.0 2.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 35.1 40.5 48.5 62.0 75.5 107.9 213.1 744.3 1893.2 3147.2 4010.2 4738.4 5585.2 6545.3 7699.5 9811.2 13864.5 19039.8 21550.6 22575.4 23068.9 24077.5 24630.4 23457.3 20231.8 16151.5 13322.5 10862.9 6720.6 2508.1 803.7 132.1 27.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 35.1 40.5 48.5 62.0 75.5 110.6 215.7 790.2 1998.4 3282.1 4123.5 4851.6 5741.6 6728.7 7944.9 10172.5 14382.3 19608.9 22111.5 23193.0 23797.1 24913.6 25396.3 24093.7 20725.4 16504.8 13869.9 11316.0 6882.4 2699.6 860.3 132.1 27.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 35.1 40.5 48.5 62.0 75.5 107.9 213.1 763.2 1925.6 3158.0 4012.9 4727.6 5555.5 6507.5 7669.9 9759.9 13780.9 18929.2 21472.4 22462.1 22953.0 23929.2 24444.3 23233.4 20018.8 16013.9 13273.9 10798.2 6693.6 2527.0 863.0 145.6 27.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 35.1 40.5 48.5 62.0 75.5 105.2 207.7 736.2 1852.7 3034.0 3905.1 4600.8 5369.4 6283.7 7394.8 9344.6 13176.8 18249.6 20833.2 21728.6 22108.8 22942.2 23495.0 22375.8 19312.2 15523.1 12677.9 10280.4 6507.5 2354.4 865.7 156.4 27.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 32.4 37.8 45.8 59.3 72.8 102.5 205.0 709.3 1777.2 2907.2 3794.5 4476.8 5183.4 6062.5 7119.7 8932.0 12575.4 17567.3 20194.1 20997.7 21262.0 21957.8 22543.0 21515.5 18605.6 15029.6 12079.2 9759.9 6318.7 2181.8 865.7 169.9 24.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 32.4 37.8 45.8 59.3 72.8 99.8 199.6 682.3 1704.4 2783.2 3683.9 4350.0 4997.3 5838.7 6844.6 8516.7 11971.4 16887.7 19554.9 20264.2 20417.9 20970.8 21591.0 20655.2 17899.0 14538.8 11483.2 9242.1 6130.0 2009.2 868.4 180.7 24.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 32.4 37.8 45.8 59.3 72.8 97.1 186.1 612.2 1526.4 2535.0 3395.3 4064.2 4671.0 5426.1 6318.7 7793.9 10973.5 15547.4 18246.9 19007.5 19172.0 19603.5 20164.4 19465.9 17036.1 13813.3 10787.4 8514.0 5668.8 1852.7 784.8 169.9 24.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 32.4 37.8 45.8 59.3 72.8 94.4 172.6 544.8 1351.1 2286.9 3106.8 3781.0 4344.6 5010.8 5792.9 7073.9 9975.7 14207.0 16939.0 17753.4 17926.0 18236.2 18737.8 18276.6 16170.4 13085.2 10091.6 7785.8 5207.6 1693.6 698.5 156.4 21.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 32.4 37.8 45.8 56.6 70.1 91.7 159.1 474.6 1173.1 2036.1 2818.2 3495.1 4018.3 4598.1 5267.0 6351.1 8977.8 12866.7 15631.0 16496.7 16677.4 16868.8 17308.4 17084.6 15307.4 12359.7 9395.9 7057.7 4746.5 1537.2 614.9 145.6 21.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 32.4 37.8 45.8 56.6 70.1 89.0 145.6 404.5 995.1 1788.0 2529.7 3209.3 3692.0 4182.8 4741.1 5628.3 7980.0 11526.4 14323.0 15239.9 15431.4 15501.5 15881.8 15895.3 14441.7 11631.5 8700.1 6329.5 4285.3 1378.1 528.6 132.1 18.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 32.4 37.8 45.8 56.6 67.4 86.3 132.1 342.5 841.4 1518.3 2173.7 2772.4 3212.0 3670.4 4185.5 4962.2 6982.2 10188.7 13042.0 14096.5 14285.3 14215.1 14350.0 14244.8 12977.3 10471.9 7785.8 5507.0 3603.0 1192.0 450.4 124.1 21.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 32.4 37.8 45.8 53.9 67.4 80.9 121.4 280.5 687.7 1251.3 1817.7 2332.8 2734.6 3160.7 3632.7 4293.4 5981.6 8851.1 11763.7 12955.7 13141.8 12928.7 12818.2 12591.6 11512.9 9312.3 6871.6 4684.4 2920.7 1005.9 369.5 116.0 24.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 32.4 37.8 43.1 53.9 64.7 78.2 107.9 215.7 534.0 981.7 1459.0 1895.9 2254.6 2648.3 3077.1 3627.3 4983.8 7513.4 10482.7 11812.2 11995.6 11639.6 11286.4 10941.2 10048.5 8149.9 5957.4 3861.9 2238.4 817.1 291.3 107.9 27.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 32.4 37.8 43.1 51.2 62.0 72.8 94.4 153.7 380.3 712.0 1103.0 1456.3 1774.5 2135.9 2521.6 2958.5 3983.3 6175.8 9201.7 10668.8 10849.5 10353.2 9754.5 9288.0 8584.1 6990.3 5043.1 3039.4 1556.1 631.1 210.4 99.8 29.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 32.4 37.8 43.1 51.2 59.3 70.1 89.0 134.8 310.1 571.7 887.3 1175.8 1426.6 1712.5 2019.9 2378.6 3193.1 4948.7 7475.7 8843.0 9031.8 8538.3 7923.4 7427.1 6771.8 5463.8 3932.0 2392.1 1259.4 547.5 196.9 94.4 27.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 32.4 37.8 43.1 48.5 56.6 67.4 80.9 116.0 240.0 428.8 668.8 895.4 1081.4 1286.4 1521.0 1798.8 2405.6 3721.7 5749.7 7019.9 7214.1 6723.3 6092.2 5563.6 4959.5 3940.1 2820.9 1747.6 962.8 461.2 183.4 86.3 27.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 29.7 35.1 40.5 48.5 53.9 64.7 75.5 97.1 169.9 285.9 450.4 612.2 733.5 860.3 1019.4 1216.3 1615.4 2491.9 4021.0 5194.1 5393.7 4908.3 4261.0 3700.1 3147.2 2413.7 1707.1 1100.3 663.4 374.9 169.9 80.9 24.3 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 29.7 35.1 40.5 45.8 51.2 62.0 67.4 78.2 99.8 145.6 234.6 331.7 385.7 436.9 517.8 636.5 825.2 1264.8 2295.0 3368.4 3576.0 3093.3 2429.9 1839.3 1334.9 887.3 596.0 453.1 366.8 291.3 156.4 72.8 21.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 29.7 35.1 40.5 45.8 51.2 59.3 64.7 72.8 86.3 113.3 167.2 234.6 277.8 302.0 342.5 404.5 507.0 752.4 1364.6 2022.6 2157.5 1879.7 1496.8 1130.0 838.7 596.0 439.6 361.4 310.1 258.9 161.8 70.1 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 29.7 32.4 37.8 43.1 48.5 53.9 59.3 64.7 72.8 83.6 102.5 137.5 169.9 169.9 167.2 175.3 191.5 240.0 434.2 679.6 738.9 666.1 563.6 423.4 345.2 304.7 283.2 272.4 253.5 226.5 164.5 64.7 18.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
